text.skipToContent text.skipToNavigation

ADUP12ZN

by Killark 

Catalog ID: ADUP12ZN

1/2" Male- 3/4" Female Adapter, Zinc Marking

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

Product Details

General

Application Series ADUP suitable for Class I, Groups A, B, C, D.
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series ADUP
Type Adapter
UPC 783936016467

Dimensions

Hub Size Male: 1/2" Female: 3/4"

Resources/Downloads