KIL_F_R-65_Isometric
* Representative image
KIL_F_R-65_Isometric

R-106 - 4" to 2" Reducing Bushing, Aluminum

Brand:

Killark

Catalog ID:

R-106

4" to 2" Reducing Bushing, Aluminum

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

Product details

General

Application
  • To reduce the trade size of a taped hole or hub.
Color
  • Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
R
Type
  • Reducing Bushing
  • Reducing Bushing
UPC
783936565347

Dimensions

Dimensions
6.125 in x 6 in x 4.25 in
Gross Weight with Packaging
1.92
Height
4.25 in
Hub Size
4" to 2"
Length
6.125 in
Width
6 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
UL File Number
E10514

Logistics

Carton Quantity
2