text.skipToContent text.skipToNavigation

R-54-EX

by Killark 

Catalog ID: R-54-EX

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel and is Certified Quad Listed.

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC
  • Certified QUAD listed

Product Details

General

Application
  • Conditioned Space
  • Damp location
  • Wet location
  • Cold Temperature
Color
  • White
  • Black
  • Dark Bronze
Environmental Conditions Wet Location
Lamp Type LED
Light Source LED
Listings UL
Series R CUSO emergency light
Type Reducing Bushing Emergency and Exit
UPC 783936067056

Dimensions

Hub Size 1-1/2" to 1-1/4"

Certifications and Compliance

ATEX File Number 13ATEX1196U
CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
IECEx File Number 13.0073U
Industry Standard(s)
  • Cold
  • UL
  • Wet Listed
UL File Number E10514

Logistics

Carton Quantity 20