text.skipToContent text.skipToNavigation

R-94

by Killark 

Catalog ID: R-94

3-1/2" to 1-1/4" Reducing Bushing, Aluminum

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

Product Details

General

Application To reduce the trade size of a taped hole or hub.
Color Silver
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series R
Type Reducing Bushing
UPC 783936565200

Dimensions

Gross Weight with Packaging 1.7
Hub Size 3-1/2" to 1-1/4"

Resources/Downloads