KIL_F_R-31_Isometric
* Representative image
KIL_F_R-31_Isometric

RE20S-EX - 3/4"-3/8" Reducing Bushing, Steel - Quad Listed

Brand:

Killark

Catalog ID:

RE20S-EX

3/4"-3/8" Reducing Bushing, Steel - Quad Listed

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel and is Certified Quad Listed.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
RE
Type
Reducing Bushing
UPC
783936079608

Dimensions

Hub Size
3/4" to 3/8"

Logistics

Carton Quantity
50