text.skipToContent text.skipToNavigation

RE30S-EX

by Killark 

Catalog ID: RE30S-EX

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel and is Certified Quad Listed.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Wire Strip Length: 2-3/16 IN, Temperature Rating: 90 DEG C, Tongue Angle: Straight, Finish: Electro-Tin Plated, Die Index: 19 Or 470, Color Code: Blue, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W32VT Die, (4), Hydraulic: BCT500HS, Y500CTHS Tool, W32VT, W32RT Die, (4), Y35, Y39, Y750, PAT750 Tool, U32RT, U30ART Die, (4), Y46 Tool, U32RT, U30ART Die With PUADP-1 Adapter, (4), Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (3), Conductor Type: Commercial Stranded Copper

Product Details

General

Application For Code Conductor
Feature - Barrel Type Long
Finish Type Zinc Plated
Material Steel Copper
Physical Attribute - Number of Holes 1
Series RE
Type Reducing Bushing Long Barrel, Tin Plated
UPC 783936080956
UPC 12 Digit 7818105054033

Dimensions

Dimension - Hole Size mm 17 mm
Hub Size 1" to 3/8"

Certifications and Compliance

Certification - ETL No
Standards - Industry Standards Met UL 486A-486B

Logistics

Carton Quantity 50