KIL_F_R-31_Isometric
* Representative image
KIL_F_R-31_Isometric

RE30S - 1" To 3/8" Reducing Bushing, Steel

Brand:

Killark

Catalog ID:

RE30S

1" To 3/8" Reducing Bushing, Steel

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

Product details

General

Application
To reduce the trade size of a taped hole or hub.
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
RE
Type
Reducing Bushing
UPC
783936562148

Dimensions

Dimensions
5.563 in x 4 in x 5.563 in
Gross Weight with Packaging
0.22
Height
5.563 in
Hub Size
1" to 3/8"
Length
5.563 in
Width
4 in

Logistics

Carton Quantity
50