text.skipToContent text.skipToNavigation

RE53S

by Killark 

Catalog ID: RE53S

1-1/2" to 1" Reducing Bushing, Steel (Zinc Plated)

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

$11.84 USD

$11.84 USD

Product Details

General

Application To reduce the trade size of a taped hole or hub.
Color Glossy gray
Finish Type Zinc Plated
Material Steel
Series RE
Type Reducing Bushing
UPC 783936010892

Dimensions

Gross Weight with Packaging 0.39
Height 2 in
Hub Size 1-1/2" to 1"
Length 1 in
Weight 0.39 lb
Width 2 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
UL File Number E10514

Logistics

Carton Quantity 20

Resources/Downloads