KIL_F_R-31_Isometric
* Representative image
KIL_F_R-31_Isometric

RE62S-EX - 2" to 3/4" Steel (Zinc Plated) Reducing Bushing, Quad Listed

Brand:

Killark

Catalog ID:

RE62S-EX

2" to 3/4" Steel (Zinc Plated) Reducing Bushing, Quad Listed

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC
  • Certified QUAD listed

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel and is Certified Quad Listed.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
RE
Type
  • Reducing Bushing
  • Reducing Bushing
UPC
783936081069

Dimensions

Hub Size
2" to 3/4"

Certifications And Compliance

ATEX File Number
13ATEX1196U
CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
IECEx File Number
13.0073U
UL File Number
E10514

Logistics

Carton Quantity
5