text.skipToContent text.skipToNavigation

SC-5 LB

by Killark 

Catalog ID: SC-5 LB

Killark's sealing compound is a cement used to extensively for sealing conduit to prevent the spread of explosive gases. It is non-shrinking and secure seal resists acids, water, oil and many other foreign substances.

  • Non-shrinking and a secure seal is formed
  • SC Series resists acids, water, oil, etc.
  • UL Listed for use with Killark ENY, EY, and EYS Series.
  • CSA certified for use with any CSA certified sealing fitting.
It is non-shrinking, and a secure seal is formed. SC Series resists acids, water, oil, etc. It is UL Listed for use with Killark ENY, EY, and EYS Series. Also CSA certified for use with any CSA certified sealing fitting.

Available to purchase from

Product Details

General

Application SC Series sealing compound is a cement used extensively for sealing conduit to prevent the spread of explosive gases.
Color Gray
Type Sealing Compound
UPC 783936571058

Dimensions

Gross Weight with Packaging 5.5
Height 6 in
Length 6 in
Weight 5.5 lb
Width 6 in

Resources/Downloads