text.skipToContent text.skipToNavigation

EY-7

by Killark 

Catalog ID: EY-7

2-1/2" EY Seal Fitting Aluminum, Female/Female

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

Product Details

General

Application Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Color Gray
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series EY
Type Sealing Fitting
UPC 783936110073

Dimensions

Gross Weight with Packaging 4.74
Height 10 in
Hub Size 2-1/2"
Length 6.25 in
Width 6.25 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514