KIL_F_EYD-6-T_Front
* Representative image
KIL_F_EYD-6-T_Front

EYD-3TM - 1" EYD Drain Seal Fitting Iron with Nipple

Brand:

Killark

Catalog ID:

EYD-3TM

1" EYD Drain Seal Fitting Iron with Nipple

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

Product details

General

Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Iron
Series
EYD
Type
Sealing Fitting With Nipple
UPC
783936111759

Dimensions

Gross Weight with Packaging
2.22
Hub Size
1"

Logistics

Carton Quantity
5