text.skipToContent text.skipToNavigation

EYD-5M

by Killark 

Catalog ID: EYD-5M

1-1/2" EYD Seal Fitting Iron, Female/Female

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

Product Details

General

Application Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Color Gray
Finish Type Powder Epoxy Paint
Material Iron
Series EYD
Type Sealing Fitting
UPC 783936111674

Dimensions

Dimensions 5 in x 10 in x 0.1 in
Gross Weight with Packaging 3.7
Height 0.1 in
Hub Size 1-1/2"
Length 5 in
Width 10 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514