KIL_F_EYD-6_Front
* Representative image
KIL_F_EYD-6_Front

EYD40-0 - 4" EYD 40%-Fill Ver/Hor Seal Fitting Aluminum

Brand:

Killark

Catalog ID:

EYD40-0

4" EYD 40%-Fill Ver/Hor Seal Fitting Aluminum

  • 40% wire fill capacity.
  • Large openings with threaded closures to provide easy access to conduit hubs for making dams.
  • Integral bushing in conduit hubs to protect conductor insulation from damage.
  • NPT threaded hubs to ensure ground continuity.
  • Minimum turning radius.

A 40% wire fill capacity. Large openings with threaded closures to provide easy access to conduit hubs for making dams. Integral bushing in conduit hubs to protect conductor insulation from damage. NPT threaded hubs to ensure ground continuity. Minimum tu

Product details

General

Application
  • To seal rigid conduit or IMC raceways with up to 40% wire fill.
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EYD
Type
  • 40% Fill Sealing Fitting
  • 40% Fill Sealing Fitting
UPC
783936116181

Dimensions

Gross Weight with Packaging
9.5
Hub Size
4"

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2