KIL_F_EYS-5_Front
* Representative image
KIL_F_EYS-5_Front

EYS-7

Brand:

Killark

Catalog ID:

EYS-7

2-1/2" EYS Seal Fitting Aluminum, Female/Female.

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

Product details

General

Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EYS
Type
Sealing Fitting
UPC
783936110172

Dimensions

Dimensions
10.12 in x 4.68 in x 7.062 in
Gross Weight with Packaging
3.5
Height
7.062 in
Hub Size
2-1/2"
Length
10.12 in
Width
4.68 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514