KIL_F_GUF-8_Isometric
* Representative image
KIL_F_GUF-8_Isometric

GUF-0-EX - 4" Union, Aluminum, Female to Female, Quad Listed

Brand:

Killark

Catalog ID:

GUF-0-EX

4" Union, Aluminum, Female to Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product details

General

Application
  • Permits removal of equipment without turning or removal of conduit.
Color
  • Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GUF
Type
  • Female to Female Union
  • Female to Female Union
UPC
783936071756

Dimensions

Gross Weight with Packaging
3.5
Hub Size
4"