text.skipToContent text.skipToNavigation

GUF-0

by Killark 

Catalog ID: GUF-0

4" Union, Aluminum, Female to Female

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product Details

General

Application Permits removal of equipment without turning or removal of conduit.
Color Silver
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series GUF
Type Female to Female Union
UPC 783936270104

Dimensions

Gross Weight with Packaging 3.5
Height 6.25 in
Hub Size 4"
Length 3.563 in
Width 6.25 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514

Resources/Downloads