text.skipToContent text.skipToNavigation

GUF-5

by Killark 

Catalog ID: GUF-5

1-1/2" Union, Aluminum, Female to Female

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

$82.80 USD

$82.80 USD

Product Details

General

Application Permits removal of equipment without turning or removal of conduit.
Color Silver
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series GUF
Type Female to Female Union
UPC 783936270050

Dimensions

Dimensions 3 in x 3 in x 3 in
Gross Weight with Packaging 1.88
Height 3 in
Hub Size 1-1/2"
Length 3 in
Weight 1.88 lb
Width 3 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514

Logistics

Carton Quantity 4

Resources/Downloads