text.skipToContent text.skipToNavigation

GUM-1-EX

by Killark 

Catalog ID: GUM-1-EX

Killark unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings or other electrical devices. It allows for removal of equipment without turning or removing conduit. Our EX unions are certified ATEX and IEC Ex. Finishes are available in copper-free aluminum, steel and iron in certain sizes.

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

$58.86 USD

$58.86 USD

Product Details

General

Application Permits removal of equipment without turning or removal of conduit.
Color Silver
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series GUM
Type Male to Female Union
UPC 783936071763

Dimensions

Gross Weight with Packaging 0.13
Height 2 in
Hub Size 1/2"
Length 3 in
Weight 0.13 lb
Width 2 in

Certifications and Compliance

ATEX File Number ITS09ATEX16417U
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number IECExITS09.0024U

Logistics

Carton Quantity 10