text.skipToContent text.skipToNavigation

GUM-2-EX

by Killark 

Catalog ID: GUM-2-EX

3/4" Union, Aluminum, Male to Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

$74.26 USD

$74.26 USD

Product Details

General

Application Permits removal of equipment without turning or removal of conduit.
Color Silver
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series GUM
Type Male to Female Union
UPC 783936071770

Dimensions

Gross Weight with Packaging 0.16
Height 2 in
Hub Size 3/4"
Length 3 in
Weight 0.16 lb
Width 2 in

Certifications and Compliance

ATEX File Number ITS09ATEX16417U
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number IECExITS09.0024U

Logistics

Carton Quantity 10