text.skipToContent text.skipToNavigation

GUM-2

by Killark 

Catalog ID: GUM-2

3/4" Union, Aluminum, Male to Female

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

$25.53 USD

$25.53 USD

Product Details

General

Application Permits removal of equipment without turning or removal of conduit.
Color Silver
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series GUM
Type Male to Female Union
UPC 783936270128

Dimensions

Dimensions 3 in x 2 in x 2 in
Gross Weight with Packaging 0.16
Height 2 in
Hub Size 3/4"
Length 3 in
Weight 0.16 lb
Width 2 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514

Logistics

Carton Quantity 10