text.skipToContent text.skipToNavigation

GUM-4-EX

by Killark 

Catalog ID: GUM-4-EX

1-1/4" Union, Aluminum, Male to Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product Details

General

Application Permits removal of equipment without turning or removal of conduit.
Color Silver
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series GUM
Type Male to Female Union
UPC 783936071794

Dimensions

Gross Weight with Packaging 0.44
Hub Size 1-1/4"

Certifications and Compliance

ATEX File Number ITS09ATEX16417U
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number IECExITS09.0024U

Logistics

Carton Quantity 5