KIL_F_GUML-2M_Isometric
* Representative image
KIL_F_GUML-2M_Isometric

GUML-1M-EX - 1/2" 90° Angle Union, Iron, Male to Female, Quad Listed

Brand:

Killark

Catalog ID:

GUML-1M-EX

1/2" 90° Angle Union, Iron, Male to Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product details

General

Application
  • Permits removal of equipment without turning or removal of conduit.
Color
  • Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Iron
Series
GUM
Type
  • 90º Angle Union
  • 90º Angle Union
UPC
783936072227

Dimensions

Gross Weight with Packaging
0.45
Hub Size
1/2"

Certifications And Compliance

ATEX File Number
ITS09ATEX16417U
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number
IECExITS09.0024U

Logistics

Carton Quantity
10