HUBBELL
KIL_F_GUML-2M_Isometric
* Representative image
KIL_F_GUML-2M_Isometric

GUML-2M-EX - 3/4" 90° Angle Union, Iron, Male to Female, Quad Listed

Brand:

Killark

Catalog ID:

GUML-2M-EX

3/4" 90° Angle Union, Iron, Male to Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product details

General

Application

  • Permits removal of equipment without turning or removal of conduit.

Catalog Number

GUML-2M-EX

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Iron

Series

GUM

Type

90º Angle Union

UPC

783936072234

Dimensions

Gross Weight with Packaging

0.62

Hub Size

3/4"

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IECExITS09.0024U

Logistics

Carton Quantity

10