HUBBELL
KIL_F_GUMM-1-EX_standing
* Representative image
KIL_F_GUMM-1-EX_standing
Discontinued

GUMM-2-EX - 3/4" Quad Listed Aluminum Male to Male Union

Brand:

Killark

Catalog ID:

GUMM-2-EX

3/4" Quad Listed Aluminum Male to Male Union.

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction

Permits removal of equipment without turning or removal of conduit.

Product details

General

Catalog Number

GUMM-2-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUMM

Type

Male to Male Union

UPC

783936152073

Dimensions

Hub Size

3/4"

Length

2.98 in

Weight

0.2 lb

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Class I, Zone 1, Groups IIC, IIB, IIA

UL File Number

10514

Logistics

Carton Quantity

10