text.skipToContent text.skipToNavigation

UNF4-EX

by Killark 

Catalog ID: UNF4-EX

Gu/UN Series Fittings Unions, Quad Listed- Ul,Csa, ATEX, Iec

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product Details

General

Application UNF unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit.
Color Glossy gray
Finish Type Zinc Plated
Material Iron
Series UNF
Type Female to Female Union
UPC 783936072050

Dimensions

Dimensions 3 in x 3 in x 3 in
Gross Weight with Packaging 1.57
Height 3 in
Hub Size 1-1/4"
Length 3 in
Width 3 in

Certifications and Compliance

ATEX File Number ITS09ATEX16417U
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number IECExITS09.0024U

Logistics

Carton Quantity 4