text.skipToContent text.skipToNavigation

UNF6

by Killark 

Catalog ID: UNF6

Killark unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings or other electrical devices. It allows for removal of equipment without turning or removing conduit. Finishes are available in copper-free aluminum, steel and iron in certain sizes.

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product Details

General

Application UNF unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit.
Color Glossy gray
Finish Type Zinc Plated
Material Iron
Series UNF
Type Female to Female Union
UPC 783936011950

Dimensions

Gross Weight with Packaging 2.75
Height 3 in
Hub Size 2"
Length 3 in
Width 4 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514

Logistics

Carton Quantity 4