KIL_F_UNY4_Isometric
* Representative image
KIL_F_UNY4_Isometric

UNY0-EX - UN Series - Iron ATEX And IECEx Certified Union - Male/Female - Hub Size 4 Inch

Brand:

Killark

Catalog ID:

UNY0-EX

UN Series - Iron ATEX And IECEx Certified Union - Male/Female - Hub Size 4 Inch.

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product details

General

Application
UNY unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit.
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Iron
Series
UNY
Type
Male to Female Union
UPC
783936072210

Dimensions

Dimensions
6 in x 7 in x 7 in
Gross Weight with Packaging
12
Height
7 in
Hub Size
4"
Length
6 in
Width
7 in

Certifications And Compliance

ATEX File Number
ITS09ATEX16417U
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number
IECExITS09.0024U