text.skipToContent text.skipToNavigation

UNY1

by Killark 

Catalog ID: UNY1

UN Series - Iron Union - Male/Female - Hub Size 1/2 Inch

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

$17.35 USD

$17.35 USD

Product Details

General

Application UNY unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit.
Color Glossy gray
Finish Type Zinc Plated
Material Steel
Series UNY
Type Male to Female Union
UPC 783936010410

Dimensions

Gross Weight with Packaging 0.42
Height 2 in
Hub Size 1/2"
Length 3 in
Weight 0.42 lb
Width 2 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514

Logistics

Carton Quantity 5