text.skipToContent text.skipToNavigation

CL-3

by Killark 

Catalog ID: CL-3

Pulling Elbow 1" Aluminum Female/Female

Designed for easier wire pulling. Includes cover and gasket.

Product Details

General

Application 90º pulling elbows are used to accommodate pulling conductors through a sharp bend in the conduit system.
Color Gray
Cover Type Cast
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series CL
Type Pulling Elbow
UPC 783936070032

Dimensions

Gross Weight with Packaging 0.37
Height 2.75 in
Hub Size 1"
Length 4.75 in
Width 4.75 in

Certifications and Compliance

CSA File Number LR11852
UL File Number E22699

Logistics

Carton Quantity 5

Resources/Downloads