text.skipToContent text.skipToNavigation

CLM-1

by Killark 

Catalog ID: CLM-1

Pulling elbows allow for 90 degree angle to accommodate pulling conductors through a sharp bend. This elbow comes in copper-free aluminum with electro-statically applied powder coat paint and is available for threaded or thinwalled conduit. Cover and gasket included.

Designed for easier wire pulling. Includes cover and gasket.

Product Details

General

Application 90º pulling elbows are used to accommodate pulling conductors through a sharp bend in the conduit system.
Color Gray
Cover Type Cast
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series CL
Type Pulling Elbow
UPC 783936060019

Dimensions

Gross Weight with Packaging 0.23
Hub Size 1/2"

Certifications and Compliance

CSA File Number LR11852
UL File Number E22699

Resources/Downloads