text.skipToContent text.skipToNavigation

COLB-3CG

by Killark 

Catalog ID: COLB-3CG

1" LB Hub, Aluminum Combo Conduit Body

Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 12 cu. in.

Product Details

General

Application To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.
Color Gray
Cover Type Stamped
Finish Type Powder Epoxy Paint
Hub Pattern LB
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series CO
Type Conduit Body With Cover & Gasket
UPC 783936067674

Dimensions

Dimensions 7 in x 2 in x 3 in
Gross Weight with Packaging 0.7
Height 3 in
Hub Size 1"
Length 7 in
Width 2 in

Certifications and Compliance

CSA File Number LR11852
UL File Number E3397

Logistics

Carton Quantity 5

Resources/Downloads