text.skipToContent text.skipToNavigation

COLR-3CG

by Killark 

Catalog ID: COLR-3CG

Combo LR Aluminum Conduit Body, Cover,Gasket 1"

Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 12 cu. in.

Product Details

General

Application To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.
Color Gray
Cover Type Stamped
Finish Type Powder Epoxy Paint
Hub Pattern LR
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series CO
Type Conduit Body With Cover & Gasket
UPC 783936067919

Dimensions

Dimensions 7 in x 3 in x 2 in
Gross Weight with Packaging 0.67
Height 2 in
Hub Size 1"
Length 7 in
Width 3 in

Logistics

Carton Quantity 5

Resources/Downloads