KIL_F_COT-_4_5_6_CG_Angled
* Representative image
KIL_F_COT-_4_5_6_CG_Angled

COT-5CG - 1-1/2" T Hub, Aluminum Combo Conduit Body

Brand:

Killark

Catalog ID:

COT-5CG

1-1/2" T Hub, Aluminum Combo Conduit Body

Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 33 cu. in.

Product details

General

Application
To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CO
Type
Conduit Body With Cover & Gasket
UPC
783936067810

Dimensions

Dimensions
10 in x 4 in x 3 in
Gross Weight with Packaging
2.17
Height
3 in
Hub Size
1-1/2"
Length
10 in
Width
4 in

Certifications And Compliance

CSA File Number
LR11852
UL File Number
E3397

Logistics

Carton Quantity
2