KIL_F_EAC
* Representative image
KIL_F_EAC

EAC-8 - E Series Fitting, Aluminum, 3" C Conduit Body Threaded

Brand:

Killark

Catalog ID:

EAC-8

E Series Fitting, Aluminum, 3" C Conduit Body Threaded

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 181 cu. in.

Product details

General

Application
For use on threaded rigid/IMC conduit. Use Type C conduit bodies for connecting conduit sections as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body
UPC
783936165172

Dimensions

Dimensions
17.75 in x 6.75 in x 5.5 in
Gross Weight with Packaging
6.16
Height
5.5 in
Hub Size
3"
Length
17.75 in
Width
6.75 in