HUBBELL
KIL_F_E_Series_LR_Angled
* Representative image
KIL_F_E_Series_LR_Angled

EALR-2CGN - E Series Fitting, Aluminum, E-Pak 3/4" LR Type - Cover and Gasket - 15/Pack

$58.93 USD

Brand:

Killark

Catalog ID:

EALR-2CGN

E Series Fitting, Aluminum, E-Pak 3/4" LR Type - Cover and Gasket - 15/Pack

Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.

Product details

General

Catalog Number

EALR-2CGN

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LR

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body With Cover & Gasket

UPC

783936108773

Dimensions

Hub Size

3/4"

Weight

0.4 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

10