KIL_F_EALR
* Representative image
KIL_F_EALR

EALR-3 - E Series Fitting, Aluminum, 1" LR Conduit Body Threaded

Brand:

Killark

Catalog ID:

EALR-3

E Series Fitting, Aluminum, 1" LR Conduit Body Threaded

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 12 cu. in.

Product details

General

Application
For use on threaded rigid/IMC conduit. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LR
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body
UPC
783936165325

Dimensions

Dimensions
5.938 in x 2.656 in x 1.938 in
Gross Weight with Packaging
0.45
Height
1.938 in
Hub Size
1"
Length
5.938 in
Width
2.656 in

Logistics

Carton Quantity
6