text.skipToContent text.skipToNavigation

EALR-8CG

by Killark 

Catalog ID: EALR-8CG

Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.

Assembled with cover and gasket to speed installation - installer has all components needed. Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on alumi

Product Details

General

Application For use on threaded rigid/IMC conduit. Use conduit outlet bodies for connecting conduit sections, for making bends in conduit runs, as pull outlets, or to provide openings for making splices and taps in conductors.
Color Gray
Cover Type Stamped
Finish Type Powder Epoxy Paint
Hub Pattern LR
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series E Series
Type Conduit Body With Cover & Gasket
UPC 783936075259

Dimensions

Gross Weight with Packaging 6.34
Height 5.5 in
Hub Size 3"
Length 17.5 in
Width 6.5 in

Logistics

Carton Quantity 1

Resources/Downloads