HUBBELL
KIL_F_EASLB
* Representative image
KIL_F_EASLB

EASLB-4 - E Series - Aluminum Conduit Entrance ELL - Hub Size 1-1/4 Inch

Brand:

Killark

Catalog ID:

EASLB-4

E Series - Aluminum Conduit Entrance ELL - Hub Size 1-1/4 Inch

Lightweight aluminum construction eases installation and provides corrosion resistance. Removable cover and gasket allows for easier wire pulling and access to the raceway. Unique E-PAK packaging serves as a shipping and display carton.

Product details

General

Application

For use with conduit to act as an elbow between service entrance and vertical entrance head conduit runs.

Catalog Number

EASLB-4

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Service Entrance

UPC

783936166063

Dimensions

Dimensions

5.563 in x 2.438 in x 2.568 in

Gross Weight with Packaging

0.66

Height

2.568 in

Hub Size

1-1/4"

Length

5.563 in

Width

2.438 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

2