KIL_F_EAT-XCG
* Representative image
KIL_F_EAT-XCG

EAT-8CG - E Series - Aluminum Conduit Body with Cover And Gasket - T Type - Hubsize 3 Inch

Brand:

Killark

Catalog ID:

EAT-8CG

E Series - Aluminum Conduit Body with Cover And Gasket - T Type - Hubsize 3 Inch

Assembled with cover and gasket to speed installation - installer has all components needed. Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on alumi

Product details

General

Application
For use on threaded rigid/IMC conduit. Use conduit outlet bodies for connecting conduit sections, for making bends in conduit runs, as pull outlets, or to provide openings for making splices and taps in conductors.
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body With Cover & Gasket
UPC
783936075297

Dimensions

Dimensions
17.5 in x 6.5 in x 5.5 in
Gross Weight with Packaging
6.84
Height
5.5 in
Hub Size
3"
Length
17.5 in
Width
6.5 in

Logistics

Carton Quantity
1