text.skipToContent text.skipToNavigation

EBLR-4

by Killark 

Catalog ID: EBLR-4

E Series - Aluminum Conduit Body - Set Screw Type - LR Type - Hub Size1-1/4 Inch

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 32 cu. in.

Product Details

General

Application For use with EMT conduit in dry locations. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Color Gray
Finish Type Powder Epoxy Paint
Hub Pattern LR
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series E Series
Type Conduit Body
UPC 783936165752

Dimensions

Gross Weight with Packaging 1.17
Hub Size 1-1/4"

Logistics

Carton Quantity 2

Resources/Downloads