KIL_F_EBT
* Representative image
KIL_F_EBT

EBT-5 - E Series - Aluminum Conduit Body - Set Screw Type - T Type - Hub Size 1-1/2 Inch

Brand:

Killark

Catalog ID:

EBT-5

E Series - Aluminum Conduit Body - Set Screw Type - T Type - Hub Size 1-1/2 Inch

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 33 cu. in.

Product details

General

Application
For use with EMT conduit in dry locations. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body
UPC
783936165820

Dimensions

Dimensions
8.438 in x 2.875 in x 3.59 in
Gross Weight with Packaging
1.88
Height
3.59 in
Hub Size
1-1/2"
Length
8.438 in
Width
2.875 in

Logistics

Carton Quantity
8