text.skipToContent text.skipToNavigation

EBT-6

by Killark 

Catalog ID: EBT-6

E Series - Aluminum Conduit Body - Set Screw Type - T Type - Hub Size 2Inch

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 70 cu. in.

Product Details

General

Application For use with EMT conduit in dry locations. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Color Gray
Finish Type Powder Epoxy Paint
Hub Pattern T
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series E Series
Type Conduit Body
UPC 783936165837

Dimensions

Dimensions 10.75 in x 3.43 in x 4.031 in
Gross Weight with Packaging 2.8
Height 4.031 in
Hub Size 2"
Length 10.75 in
Width 3.43 in

Logistics

Carton Quantity 5

Resources/Downloads