text.skipToContent text.skipToNavigation

MOC-8-WR

by Killark 

Catalog ID: MOC-8-WR

MO Series - Aluminum Mogul Conduit Body With Cover, Gasket, And Built-In Cable Rollers - C Type - Hub Size 3 Inch - Volume 467.0 Cubic Inches

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Built-in cable-pulling rollers. Volume is 467 cu. in.

Product Details

General

Application Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we
Color Gray
Finish Type Powder Epoxy Paint
Hub Pattern C
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series Moguls
Type Mogul Conduit Body With Cover, Gasket, & Cable Rollers
UPC 783936555263

Dimensions

Dimensions 28 in x 5 in x 6 in
Gross Weight with Packaging 19.7
Height 6 in
Hub Size 3"
Length 28 in
Width 5 in

Resources/Downloads