HUBBELL
KIL_F_MOC_Series_Front
* Representative image
KIL_F_MOC_Series_Front

MOC-8M-WR - MO Series - Iron Mogul Conduit Body With Cover, Gasket, And Built-In Cable Rollers - C Type - Hub Size 3 Inch - Volume 467.0 Cubic Inches

Brand:

Killark

Catalog ID:

MOC-8M-WR

MO Series - Iron Mogul Conduit Body With Cover, Gasket, And Built-In Cable Rollers - C Type - Hub Size 3 Inch - Volume 467.0 Cubic Inches

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Built-in cable-pulling rollers. Volume is 467 cu. in.

Product details

General

Application

Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we

Catalog Number

MOC-8M-WR

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Iron

Series

Moguls

Type

Mogul Conduit Body With Cover, Gasket, & Cable Rollers

UPC

783936555126

Dimensions

Dimensions

28 in x 5 in x 6 in

Gross Weight with Packaging

53.5

Height

6 in

Hub Size

3"

Length

28 in

Width

5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer