text.skipToContent text.skipToNavigation

MOLBD-0-WR

by Killark 

Catalog ID: MOLBD-0-WR

MO Series - Aluminum Mogul Conduit Body With Cover, Gasket, Andbuilt-In Cable Rollers - LBD Type - Hub Size 4 Inch - Volume 704.0 Cubicinches

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Built-in cable-pulling rollers. Volume is 704 cu. in.

Product Details

General

Application Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we
Color Gray
Finish Type Powder Epoxy Paint
Hub Pattern LB
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series Moguls
Type Mogul Conduit Body With Cover, Gasket, & Cable Rollers
UPC 783936555607

Dimensions

Gross Weight with Packaging 25.9
Height 10 in
Hub Size 4"
Length 29 in
Width 6 in

Resources/Downloads