text.skipToContent text.skipToNavigation

MOLBD-0M

by Killark 

Catalog ID: MOLBD-0M

4" LB Hub, Iron Mogul Conduit Body

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Volume is 704 cu. in.

Product Details

General

Application Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we
Color Glossy gray
Finish Type Powder Epoxy Paint
Hub Pattern LB
Material Iron
Series Moguls
Type Mogul Conduit Body With Cover & Gasket
UPC 783936555386

Dimensions

Dimensions 29 in x 6 in x 10 in
Gross Weight with Packaging 69
Height 10 in
Hub Size 4"
Length 29 in
Width 6 in

Certifications and Compliance

Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Resources/Downloads