HUBBELL
KIL_F_MOLBD_Series_Front
* Representative image
KIL_F_MOLBD_Series_Front

MOLBD-2M - 3/4" LB Hub, Iron Mogul Conduit Body

Brand:

Killark

Catalog ID:

MOLBD-2M

3/4" LB Hub, Iron Mogul Conduit Body

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Volume is 7 cu. in.

Product details

General

Application

Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we

Catalog Number

MOLBD-2M

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Iron

Series

Moguls

Type

Mogul Conduit Body With Cover & Gasket

UPC

783936555300

Dimensions

Dimensions

7 in x 2 in x 3 in

Gross Weight with Packaging

3.3

Height

3 in

Hub Size

3/4"

Length

7 in

Width

2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).