KIL_F_MOLBD_Series_Front
* Representative image
KIL_F_MOLBD_Series_Front

MOLBD-5-WR - MO Series, AL Mogul Conduit Body With Cover, Gasket, Built-In Cable Rollers - LBD Type - Hub Size 1-1/2" - Volume 97.0 Cubic Inch Es

Brand:

Killark

Catalog ID:

MOLBD-5-WR

MO Series - Aluminum Mogul Conduit Body With Cover, Gasket, And Built-In Cable Rollers - LBD Type - Hub Size 1-1/2 Inch - Volume 97.0Cubic Inch Es

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Built-in cable-pulling rollers. Volume is 97 cu. in.

Product details

General

Application
Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Moguls
Type
Mogul Conduit Body With Cover, Gasket, & Cable Rollers
UPC
783936555553

Dimensions

Dimensions
15 in x 3 in x 6 in
Gross Weight with Packaging
6.7
Height
6 in
Hub Size
1-1/2"
Length
15 in
Width
3 in