KIL_F_MOUB_Series_Front
* Representative image
KIL_F_MOUB_Series_Front

MOUB-6-WR - MO Series, AL Mogul Conduit Body With Cover, Gasket, Built-In Cable Rollers, UB Type, Hub Size 2", Volume 135.0 Cubic Inches

Brand:

Killark

Catalog ID:

MOUB-6-WR

MO Series - Aluminum Mogul Conduit Body With Cover, Gasket, And Built-In Cable Rollers - UB Type - Hub Size 2 Inch - Volume 135.0 Cubic Inches

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Built-in cable-pulling rollers. Volume is 135 cu. in.

Product details

General

Application
Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
UB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Moguls
Type
Mogul Conduit Body With Cover, Gasket, & Cable Rollers
UPC
783936556000

Dimensions

Dimensions
16 in x 4 in x 6 in
Gross Weight with Packaging
6.8
Height
6 in
Hub Size
2"
Length
16 in
Width
4 in